Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
303380
FRICTION SHOE ASSY, 18CB500 CORK
303380
Tools
Add to comparison
Add to comparison
303380
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.690
Product height mm
17.526
Product length in
4.969
Product length mm
126.213
Product width in
5.250
Product width mm
133.350
Sub brand
AIRFLEX
Airflex