16VC600 FSA CORK
303559
Tools303559 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.830 |
| Product height mm | 46.482 |
| Product length in | 6.047 |
| Product length mm | 153.594 |
| Product width in | 6.560 |
| Product width mm | 166.624 |
| Sub brand | Airflex |