Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
303567
TORQUE BAR-CLUTCH, 14VC1000 146500AK
303567
Tools
Add to comparison
Add to comparison
303567
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.125
Product height mm
28.575
Product length in
11.500
Product length mm
292.100
Product width in
0.500
Product width mm
12.700
Sub brand
AIRFLEX
Airflex