Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 2.090 |
| Product height mm | 53.086 |
| Product length in | 6.137 |
| Product length mm | 155.880 |
| Product Material | Aluminum |
| Product width in | 6.875 |
| Product width mm | 174.625 |
| Sub brand | Airflex |