4CB RIM,1VH
303875
Tools303875 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.248 |
| Product height mm | 184.099 |
| Product length in | 7.248 |
| Product length mm | 184.099 |
| Product width in | 2.375 |
| Product width mm | 60.325 |
| Sub brand | Airflex |