Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
303929
TORQUE BAR-CLUTCH, 52VC1200 146500AS
303929
Where to buy
Export PDF
Tools
Add to comparison
303929
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.500
Product height mm
38.100
Product length in
14.180
Product length mm
360.172
Product width in
0.750
Product width mm
19.050
Sub brand
AIRFLEX
Airflex