SPLIT TPR BUSHING
304037-16
Tools304037-16 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product Material | Malleable Iron |
| Product width in | 1.938 |
| Product width mm | 49.225 |
| Sub brand | Airflex |