SPLIT TPR BUSHING
304039-03
Tools304039-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.125 |
| Product height mm | 104.775 |
| Product length in | 4.125 |
| Product length mm | 104.775 |
| Product Material | Malleable Iron |
| Product width in | 2.780 |
| Product width mm | 70.612 |
| Sub brand | Airflex |