Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
304039-17
SPLIT TPR BUSHING VENDOR Nr3X667
304039-17
Tools
Add to comparison
Add to comparison
304039-17
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
4.125
Product height mm
104.775
Product length in
4.125
Product length mm
104.775
Product Material
Malleable Iron
Product width in
2.780
Product width mm
70.612
Sub brand
Airflex