6CB200 SPDR TAPER LOCK B
304040-05
Tools304040-05 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.125 |
| Product height mm | 104.775 |
| Product length in | 4.125 |
| Product length mm | 104.775 |
| Product Material | Malleable Iron |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Sub brand | Airflex |