BUSHING-SPLIT TAPER, CB
304043-12
Tools304043-12 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.375 |
| Product height mm | 161.925 |
| Product length in | 6.375 |
| Product length mm | 161.925 |
| Product width in | 4.375 |
| Product width mm | 111.125 |
| Sub brand | Airflex |