S1 SPLIT TPR BUSH,TYPE 1
304044-06
Tools304044-06 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.370 |
| Product height mm | 161.798 |
| Product length in | 6.370 |
| Product length mm | 161.798 |
| Product Material | Iron |
| Product width in | 4.370 |
| Product width mm | 110.998 |
| Sub brand | Airflex |