Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
307050
BACKING PLATE-FRICTION, 20VC600
307050
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
307050
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.500
Product height mm
38.100
Product length in
6.051
Product length mm
153.695
Product width in
6.578
Product width mm
167.081
Sub brand
AIRFLEX
Airflex