FRICTION SHOE ASSY, 10CB
307348
Tools307348 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.573 |
| Product height mm | 14.554 |
| Product length in | 3.063 |
| Product length mm | 77.800 |
| Product width in | 3.063 |
| Product width mm | 77.800 |
| Sub brand | Airflex |