Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
307353
TORQUE BAR-CLUTCH, 14VC500 KIT 146500AB
307353
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
307353
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.125
Product height mm
28.575
Product length in
6.062
Product length mm
153.975
Product width in
0.500
Product width mm
12.700
Sub brand
AIRFLEX
Airflex