11.5VC500 SPLIT LINE BLK
307356
Tools307356 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 4.880 |
| Product length mm | 123.952 |
| Product Material | Steel |
| Product width in | 0.750 |
| Product width mm | 19.05 |
| Sub brand | Airflex |