Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
307358
FRICTION BLOCK, 20VC600 22341
307358
Tools
Add to comparison
Add to comparison
307358
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.328
Product height mm
8.331
Product length in
6.051
Product length mm
153.695
Product width in
6.000
Product width mm
152.400
Sub brand
AIRFLEX
Airflex