Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
307359
FRICTION SHOE ASSY, 20VC600 146500CD
307359
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
307359
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.813
Product height mm
46.050
Product length in
6.051
Product length mm
153.695
Product width in
6.578
Product width mm
167.081
Sub brand
AIRFLEX
Airflex