FRICTION SHOE ASSY, 6CB
307398
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.531 |
| Product height mm | | 13.487 |
| Product length in | | 2.969 |
| Product length mm | | 75.413 |
| Product width in | | 2.063 |
| Product width mm | | 52.400 |
| Sub brand | AIRFLEX | Airflex |