Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
307400
FRICTION SHOE ASSY, 14CB 146234E
307400
Tools
Add to comparison
Add to comparison
307400
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.586
Product height mm
14.884
Product length in
3.094
Product length mm
78.588
Product width in
4.063
Product width mm
103.200
Sub brand
AIRFLEX
Airflex