FRICTION SHOE ASSY, 12CB
307436
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.587 |
| Product height mm | | 14.910 |
| Product length in | | 3.094 |
| Product length mm | | 78.588 |
| Product width in | | 3.563 |
| Product width mm | | 90.500 |
| Sub brand | AIRFLEX | Airflex |