FRICTION SHOE ASSY, 8CB
307461
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.517 |
| Product height mm | | 13.132 |
| Product length in | | 3.078 |
| Product length mm | | 78.181 |
| Product width in | | 2.563 |
| Product width mm | | 65.100 |
| Sub brand | AIRFLEX | Airflex |