28VC650 BACK PL W/DEVCON
307519
Tools307519 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.417 |
| Product height mm | 35.992 |
| Product length in | 5.875 |
| Product length mm | 149.225 |
| Product Material | Aluminum |
| Product width in | 6.875 |
| Product width mm | 174.625 |
| Sub brand | Airflex |