Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
307527
FRICTION SHOE ASSY, 12CB350 DB
307527
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
307527
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.531
Product height mm
13.487
Product length in
3.094
Product length mm
78.588
Product width in
3.635
Product width mm
92.329
Sub brand
AIRFLEX
Airflex