33VC650 BACKING PLATE
307635
Tools307635 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.990 |
| Product height mm | 50.546 |
| Product length in | 6.281 |
| Product length mm | 159.537 |
| Product Material | Aluminum |
| Product width in | 6.875 |
| Product width mm | 174.625 |
| Sub brand | Airflex |