30CM500 AIR CONN TUBE
307655
Tools307655 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Connection Tube |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 1.063 |
| Product length mm | 27.000 |
| Product Material | Steel |
| Product width in | 10.625 |
| Product width mm | 269.875 |
| Sub brand | Airflex |