38/42/46VC1200 CTD TRQ B
307679
Tools307679 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 13.688 |
| Product length mm | 347.675 |
| Product Material | Steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Sub brand | Airflex |