8CB250 BACK PL/DRIV BAR
307683
Tools307683 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.356 |
| Product height mm | 9.042 |
| Product length in | 3.078 |
| Product length mm | 78.181 |
| Product width in | 2.625 |
| Product width mm | 66.675 |
| Series | CB |
| Sub brand | Airflex |