Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
307688
FRICTION SHOE ASSY, 10CB300 DB
307688
Where to buy
Export PDF
Tools
Add to comparison
307688
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.521
Product height mm
13.233
Product length in
3.063
Product length mm
77.800
Product width in
3.125
Product width mm
79.375
Sub brand
AIRFLEX
Airflex