14CB400 FRIC BLK
307690
Tools307690 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.207 |
| Product height mm | 5.258 |
| Product length in | 2.906 |
| Product length mm | 73.812 |
| Product Material | Non-Asbestos |
| Product width in | 4.000 |
| Product width mm | 101.600 |
| Sub brand | Airflex |