18/20/22 24CB DRIVING
307758
Tools307758 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.410 |
| Product height mm | 10.414 |
| Product length in | 0.780 |
| Product length mm | 19.812 |
| Product Material | Steel |
| Product width in | 4.810 |
| Product width mm | 122.174 |
| Series | CB |
| Sub brand | Airflex |