Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 0.410 | |
| Product height mm | 10.414 | |
| Product length in | 0.780 | |
| Product length mm | 19.812 | |
| Product Material | STEEL | Steel |
| Product width in | 4.810 | |
| Product width mm | 122.174 | |
| Series | CB | CB |
| Sub brand | AIRFLEX | Airflex |