Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 0.602 |
| Product height mm | 15.291 |
| Product length in | 2.932 |
| Product length mm | 74.473 |
| Product Material | Aluminum |
| Product width in | 4.134 |
| Product width mm | 105.004 |
| Sub brand | Airflex |
