38VC,42VC,46VC1200 TRQ B
308036
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 13.688 |
| Product length mm | 347.675 |
| Product Material | Steel |
| Product width in | 0.750 |
| Product width mm | 19.05 |
| Sub brand | Airflex |