Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
308057
END SPACER
308057
Tools
Add to comparison
Add to comparison
308057
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
4.387
Product height mm
111.430
Product length in
4.387
Product length mm
111.430
Product width in
1.005
Product width mm
25.527