45CB525 DRIVING BAR BLAN
308153-02
Tools308153-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.347 |
| Product height mm | 8.814 |
| Product length in | 0.565 |
| Product length mm | 14.351 |
| Product Material | Steel |
| Product width in | 5.060 |
| Product width mm | 128.524 |
| Series | CB |
| Sub brand | Airflex |