Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 0.197 | |
| Product height mm | 5.004 | |
| Product length in | 1.472 | |
| Product length mm | 37.389 | |
| Product Material | NON-ASBESTOS | Non-Asbestos |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Sub brand | AIRFLEX | Airflex |