Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 1.125 | |
| Product height mm | 28.575 | |
| Product length in | 14.188 | |
| Product length mm | 360.375 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 0.500 | |
| Product width mm | 12.700 | |
| Sub brand | AIRFLEX | Airflex |