52VC1200 RUBBER COAT TRQ
308238
Tools308238 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 14.188 |
| Product length mm | 360.375 |
| Product Material | Carbon Steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Sub brand | Airflex |