52VC1200 SPLIT LINE BLOC
308241
Tools308241 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.000 |
| Product height mm | | 50.800 |
| Product length in | | 12.125 |
| Product length mm | | 307.975 |
| Product Material | STEEL | Steel |
| Product width in | | 2.000 |
| Product width mm | | 50.8 |
| Sub brand | AIRFLEX | Airflex |