Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
308319
TUBE-AIR CONNECTION, 3CB150
308319
Tools
Add to comparison
Add to comparison
308319
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.469
Product height mm
11.913
Product length in
0.469
Product length mm
11.913
Product width in
0.835
Product width mm
21.209
Series
CB
Sub brand
Airflex