11.5VC500 SEAL BLOCK
308410
Tools308410 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product Material | Steel |
| Product width in | 1.250 |
| Product width mm | 31.75 |
| Sub brand | Airflex |