Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
308414
FRICTION SHOE ASSY, 10CB300
308414
Where to buy
Export PDF
Tools
Add to comparison
308414
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.535
Product height mm
13.589
Product length in
3.063
Product length mm
77.800
Product width in
3.135
Product width mm
79.629
Sub brand
AIRFLEX
Airflex