Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
308416
14CB400 FRIC. SHOE ASSY.
308416
Where to buy
Export PDF
Tools
Add to comparison
308416
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.534
Product height mm
13.564
Product length in
3.094
Product length mm
78.588
Product width in
4.120
Product width mm
104.648