Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
308417
FRICTION SHOE ASSY, 6CB200
308417
Tools
Add to comparison
Add to comparison
308417
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.481
Product height mm
12.217
Product length in
2.972
Product length mm
75.489
Product width in
2.063
Product width mm
52.400
Sub brand
AIRFLEX
Airflex