Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
308538
TUBE-AIR CONNECTION, 24/28VC
308538
Where to buy
Export PDF
Tools
Add to comparison
308538
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.188
Product height mm
30.175
Product length in
1.188
Product length mm
30.175
Product width in
1.941
Product width mm
49.301
Series
CB
CB
Sub brand
AIRFLEX
Airflex