Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FRICTION SHOE ASSEMBLY | Friction Shoe Assembly |
| Product height in | 0.560 | |
| Product height mm | 14.224 | |
| Product length in | 2.932 | |
| Product length mm | 74.473 | |
| Product Material | NON-ASBESTOS | Non-Asbestos |
| Product width in | 4.134 | |
| Product width mm | 105.004 | |
| Sub brand | AIRFLEX | Airflex |