Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
308639
TORQUE BAR-CLUTCH, 51VC1600 146500AT
308639
Tools
Add to comparison
Add to comparison
308639
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.500
Product height mm
38.100
Product length in
1.000
Product length mm
25.400
Product width in
18.188
Product width mm
461.975
Sub brand
AIRFLEX
Airflex