Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
308648
TORQUE BAR-CLUTCH, 60/66VC1600 TLC
308648
Where to buy
Export PDF
Tools
Add to comparison
308648
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.500
Product height mm
38.100
Product length in
1.000
Product length mm
25.400
Product width in
18.628
Product width mm
473.151
Sub brand
AIRFLEX
Airflex