Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 9.180 | |
| Product height mm | 233.172 | |
| Product length in | 16.000 | |
| Product length mm | 406.400 | |
| Product Material | NON-ASBESTOS | Non-Asbestos |
| Product width in | 0.770 | |
| Product width mm | 19.558 | |
| Sub brand | AIRFLEX | Airflex |